BCR2
BCR2

B553, Horizontal Cable to Ground Rod, 350 kcmil, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B553

Mold, Horizontal Cable through Top of Ground Rod, 350 kcmil, 200 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Required Tools: Handle Clamps, B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810385524
UPC 12 Digit
7818103855244

Conductor Related

Conductor - Copper Str Tap
350 kcmil
Conductor - Rod Size
5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings