B570, Horizontal Cable to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
B570
Prop 65 Notice
Horizontal Cable to Ground Rod Mold.
Product details
Resources and downloads
Product details
General
UPC
781810386293
UPC 12 Digit
7818103862933
Conductor Related
Conductor - Copper Str Tap
2/0 AWG
Conductor - Rod Size
1 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
B570 Specification Sheet
BURNDY_B570_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCR-2_LineArt
Sales Drawings
10051620-01