BCR3
BCR3

B2159, Horizontal Through Cable to Ground Rod, 1 AWG, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B2159

Mold, Horizontal Through Cable to Ground Rod, 1 AWG, 115 Weld Metal, 5/8" Ground Rod.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810388242
UPC 12 Digit
7818103882422

Conductor Related

Conductor - Copper Str Tap
1 AWG
Conductor - Rod Size
5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings