BCS18
BCS18

B2568, Horizontal Tap Cable to Vertical Steel Surface Mold (on surface), 250 kcmil

Brand:

Burndy

Catalog ID:

B2568

Horizontal Tap Cable to Vertical Steel Surface Mold (on surface), 250 kcmil, 115 Weld Metal.

Product details

General

UPC
781810393666
UPC 12 Digit
7818103936666

Conductor Related

Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings