BCS23
BCS23

B2781, Vertical Cable Drop to Vertical Steel Surface, 2 AWG

Brand:

Burndy

Catalog ID:

B2781

Mold, Vertical Cable Drop to Vertical Steel Surface, 2 AWG, 65 Weld Metal.

Features: Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Vertical Cable Down To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810393710
UPC 12 Digit
7818103937100

Conductor Related

Conductor - Copper Str Size
2 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings