BCS3-Flat
BCS3-Flat

B2481, Concentric Stranded Copper Mold Connector, Conductor Size:2 AWG, Pipe Size: 12" to 30"

Brand:

Burndy

Catalog ID:

B2481

Concentric Stranded Copper Mold Connector, Conductor Size:2 AWG, Pipe Size: 12 - 30 IN, Required: B38-0309-00 Flint Ignitor.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is #6 Through 1000 KCMIL Solid Copper Conductors, Pipe Size: 12 - 30 IN, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, (2) B40-0106-27 20 Chain Extension

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
Color
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810460641

Conductor Related

Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Run Range
2 AWG
Conductor - Rigid Pipe Size
12 in-30 in
Conductor - Rigid Pipe Size Range
12 in-30 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1