B594V858, 250 to 8-5/8 Vertical Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B594V858
BURNDYWeld BCS3 250-8 5/8 VERT S.
Product details
Resources and downloads
Product details
General
UPC
781810543849
UPC 12 Digit
7818105438499
Conductor Related
Conductor Type
CU C Str-Size
Pipe Rigid-Size
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B594V858_Specsheet
B594V858 Specification Sheet
Catalogs
Full Line BURNDY Catalog