B1619, Horizontal Cable Tap to Horizontal Cast Iron Surface Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B1619
Horizontal Cable Tap to Horizontal Cast Iron Surface Mold.
Product details
Resources and downloads
Product details
General
UPC
781810392812
UPC 12 Digit
7818103928122
Conductor Related
Conductor - Copper Solid Size
1 AWG
Conductor - Copper Solid Size Range
1 AWG
Conductor Type
CU C Solid-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B1619_Specsheet
B1619 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCS-5_LineArt
Sales Drawings
10051637-01