B628S, #6 Sol to Flat
Request a Quote
Brand:
Burndy
Catalog ID:
B628S
BURNDYWeld BCS8 6 SOL to sFLAT.
Product details
Resources and downloads
Product details
General
UPC
781810391419
UPC 12 Digit
7818103914199
Conductor Related
Conductor - Copper Solid Size
6 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B628S_Specsheet
B628S Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10051628