BCS9
BCS9

B5331, Horizontal through Cable to Horizontal Steel Surface

Brand:

Burndy

Catalog ID:

B5331

Horizontal Through Cable to Horizontal Steel Surface (on surface) Mold.

Product details

General

UPC
781810388969
UPC 12 Digit
7818103889699

Conductor Related

Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings