BCS9
BCS9

B8423, Horizontal through Cable to Horizontal Steel Surface, 300 kcmil

Brand:

Burndy

Catalog ID:

B8423

Mold, Horizontal Through Cable to Horizontal Steel Surface, 300 kcmil, 200 Weld Metal.

Features: Type BCS-9 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is ON The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Through Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810392096
UPC 12 Digit
7818103920966

Conductor Related

Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings