B969, Mold, #6 - 1/8"
Request a Quote
Brand:
Burndy
Catalog ID:
B969
BURNDYWeld BCB1 6 - 1/8.
Product details
Resources and downloads
Product details
General
UPC
781810396797
UPC 12 Digit
7818103967977
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/8" X 1"
Conductor Related
Conductor - Copper Str Size
6 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B969_Specsheet
B969 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-1_LineArt
Sales Drawings
10051638-01