B993, Mold, 300 kcmil - 1/4"
Request a Quote
Brand:
Burndy
Catalog ID:
B993
BURNDYWeld BCB1 300 - 1/4.
Product details
Resources and downloads
Product details
General
UPC
781810397220
UPC 12 Digit
7818103972200
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 1-1/2"
Conductor Related
Conductor - Copper Str Size
300 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B993_Specsheet
B993 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-1_LineArt
Sales Drawings
10051638-01