BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B882, Vertical Overhead Tap to Horizontal Bus, 1/2" x 1" & Wider Bus, 350 kcmil

Brand:

Burndy

Catalog ID:

B882

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2 in X 1 in & WIDER bus, 350 kcmil, 250 Weld metal.

Product details

General

UPC
781810395059
UPC 12 Digit
7818103950599

Dimensions

Dimension - Bus Bar Size Tap Side inch
1/2 in X 1 in & WIDER

Conductor Related

Conductor - Copper Str Size
350 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings