B660, 2/0 AWG, 1/8" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B660
BURNDYWeld BCB3 2/0-1/8.
Product details
Resources and downloads
Product details
General
UPC
781810399422
UPC 12 Digit
7818103994222
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/8" X 2"
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B660 Specification Sheet
BURNDY_B660_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-3_LineArt
Sales Drawings
10051641-01