B794, Mold, 350 kcmil - 3/8"
Request a Quote
Brand:
Burndy
Catalog ID:
B794
BURNDYWeld BCB7 350-3/8.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810401545
UPC 12 Digit
7818104015455
Dimensions
Dimension - Bus Bar Size Tap Side inch
3/8" X 2"
Conductor Related
Cable Size
350 kcmil
Conductor - Copper Str Size
350 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B794 Specification Sheet
BURNDY_B794_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-7_LineArt
Sales Drawings
10051642-02