B823, Mold, 300 kcmil - 1/2"
Request a Quote
Brand:
Burndy
Catalog ID:
B823
BURNDYWeld BCB7 300-1/2.
Product details
Resources and downloads
Product details
General
UPC
781810402153
UPC 12 Digit
7818104021533
Conductor Related
Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B823 Specification Sheet
BURNDY_B823_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-7_LineArt
Sales Drawings
10051642-02