BUR_PPHID-264244_SSMBCR24
BUR_PPHID-264244_SSMBCR24

BS2105, Single Shot Mold, 2 Parallel Through Cables to Top of Ground Rod, #6-8 AWG Solid, #8 AWG Stranded, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

BS2105

One Shot Mold, 2 Parallel Through Cables to Top of Ground Rod, 6-8 AWG (Sol.), 8 AWG (Str.), 5/8" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 5/8 IN

Product details

General

Application
For Making Cable Connections Onto The Top Of A Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC 12 Digit
7818104060388

Conductor Related

Conductor - Copper Solid Size
6 AWG, 8 AWG
Conductor - Copper Str Size
8 AWG
Conductor - Rod Size
5/8 in
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
12

Resources and downloads

Product Cross Section Image(s)

Sales Drawings