BUR_PPHID-264244_B581H
BUR_PPHID-264244_B581H

B583, Mold, Ground Rod 3/4"

Brand:

Burndy

Catalog ID:

B583

Mold Connector, BRR-1, Ground Rod Size: 3/4 IN, Required Tools: B38-0309-00 Flint Ignitor,Accessories: B38-3922-00 Mold Cleaning Brush.

Features: Type BRR-1 Molds Are Used To Join Vertical Ground Rods End To End, Size Range Is 1/2 IN Through 1 IN Ground Rods, Ground Rod Size: 3/4 IN, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0304-00 File

Product details

General

Application
For Joining Vertical Ground Rods End To End
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810440766
UPC 12 Digit
7818104407666

Conductor Related

Conductor Type
Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings