90Q Weld Metal, QIKLITE
Request a Quote
Brand:
Burndy
Catalog ID:
90Q
90 Weld Metal; QIKLITE.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810502914
UPC 12 Digit
7818105029144
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1350
Resources and downloads
Specifications
Download All
90Q Specification Sheet
BURNDY_90Q_Specsheet
Catalogs
Full Line BURNDY Catalog
SDS
Download All
172 Standard Weld Spanish SDS (GHS) (2022-10)
172 Standard Weld French SDS (GHS) (2022-10)
NP Starting Powder Spanish SDS (GHS) (2022-10)
NP Starting Powder SDS (GHS) (2022-10)
172 Standard Weld SDS (GHS) (2022-10)