BUR_SKU-K11A34U2
BUR_SKU-K11A34U2

Two Conductor Two Hole Mounting Stacked Aluminum Panel Board Set Screw Connector

Brand:

Burndy

Catalog ID:

K11A34U2

Aluminum Universal Terminal, 2 Hole, Two: 4/0 AWG (Str)-500 kcmil, 1/4" Stud, .69" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Universal terminal, These dual-rated panelboard lugs are constructed from high strength extruded aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application
For Aluminum and Copper Conductors
Connector Type
Stacked
EU RoHS Indicator
Yes
Hex Key
3/8
Installation Torque Recommended in-lb
375 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin plated
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810370278
UPC 12 Digit
7818103702788

Dimensions

Dimension - Bolt Hole Size inch
0.25 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
2.31 in
Dimension - Height fraction
2.4 in
Dimension - Height inch
2.40 in
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
74 mm
Dimension - Length Overall inch
2.91 in
Dimension - N inch
0.25 in
Dimension - Pad Width inch
1.45 in
Dimension - Screw Size inch
15/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Width fraction
1-11/25 in
Dimension - Width inch
1.44 in
Dimension - Width mm
37 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Size
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Size Range
4/0 AWG-500 kcmil
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
4/0 AWG-500 kcmil
Conductor Size
4/0 AWG-500 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1
Pallet Quantity
90

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings