BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIBD6004FX, Double Sided Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD6004FX

Aluminum UNITAP, Double Sided Entry, #4-600 Class B & C ,#4-373 Class G,H,I,K, DLO, 4 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Color Code
Green
Connector Type
Multi Tap
EU RoHS Indicator
Contact Manufacturer
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Y
Plating Type
Tin
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAPâ„¢
UPC
621945439344
UPC 12 Digit
6219454393444

Dimensions

Dimension - Length Overall inch
5.031 in

Electrical Ratings

Amperage Rating
420 A
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size Range
4 AWG - 373 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings