BUnitap2PortSS_Photo_ColorRGB
BUnitap2PortSS_Photo_ColorRGB

1PL2/02, UV Rated Black, 1-sided, 2-port, #14-2/0 AWG

OR

Brand:

Burndy

Catalog ID:

1PL2/02

Aluminum Multiple Tap Connector, UV Rated, 2 Port, 1 Sided Entry, 14-2/0 AWG.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 2/0 AWG, Number Of Ports: 2, Torque: 120 IN-LB, Type Of Insulation: UV Rated Plastisol

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/16
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194° F
Trade Name
UNITAPâ„¢
Type
BIBS, Multi-Port
UPC
781810287484
UPC 12 Digit
7818102874844

Dimensions

Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - L Length Overall mm
39 mm
Dimension - Length Overall inch
1.52 in
Dimension - Screw Size inch
1/4
Dimension - Width fraction
1-2/5 in
Dimension - Width inch
1.40 in
Dimension - Width mm
36 mm

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings