WBS20V, Cable/Wire Bundle Strap, 20 inch Long, 19-161 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
Request a Quote
Brand:
WILEY
Catalog ID:
WBS20V
Brand
WILEY
Prop 65 Notice
Wiley Bundle Strap.
Product details
Resources and downloads
Product details
General
Application
Bundles of PV wire, Micro Inverter Trunk or AC cable
Item Type
3B
Material
304 SS ferrule and SS wire with UV rated vinyl jacketing
Mounting Method
Crimped in the field with electrician linesman pliers or standard wire cutters
Tensile Strength
100 lb.
Trade Name
WILEY
Type
Cable Clips
UPC
621945449206
UPC 12 Digit
6219454492066
Dimensions
Dimension - Thread Size
-
Length
20 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL62275
Industry Standard(s)
UL62275
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1000
Pallet Quantity
5000
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Download All
Wiley_WireManagementSolutions_Cat
Wiley_WireManagementSolutions_Cat
Sales Drawings
50054219