BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD655D6, Substation - Copper Stud Connector, 4-Holes, 1/2" Stud, 1.75" Spacing, Stud to Flat Bar

Brand:

Burndy

Catalog ID:

FD655D6

Cast Cu Alloy Stud Connector, 1300 Amps Indoor Nom, 0.56" Hole Size, 1.75" Spacing, Bolted, Stud to Flat Bar, 1-1/8"- 12 Stud Dia, 4 NEMA Pad Holes.

Features: High Copper Alloy Stud Connector Allows Bolting Cable And Tubing Terminals To Equipment Studs, Hex Head Captured Bolts Provide One-Wrench Installation, One Pad Contact Surface Is On Centerline Of Stud, Pad Is Finished On Both Sides, All Pads Are Four Hole NEMA Drilled, Installation Torque: 240 IN-LB, Pad Configuration: Straight, Stud Size: 1-1/8-12, Stud Clamping Hardware: 3/8-16

Product details

General

Application
Substation
Connector Type
Stud Connector
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Configuration
4x4 - 4 holes
Plated
N
Plating Type
Unplated
Sub Brand
STUD CONNECTOR
Type
Studs
UPC
781810003602
UPC 12 Digit
7818100036022

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
4.00 in
Dimension - L Length Overall mm
174 mm
Dimension - Length Overall inch
6.86 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/8 in
Dimension - Pin Diameter inch
1.125 in
Dimension - Thread Size
3/8-12
Dimension - Threads per inch
12

Electrical Ratings

Amperage Rating
1300 A

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings