FDR67T1212, Substation - Copper Stud Connector
Request a Quote
Brand:
Burndy
Catalog ID:
FDR67T1212
Copper Stud Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Orientation
90 Degree - vertical
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945201118
UPC 12 Digit
6219452011188
Dimensions
Dimension - D inch
2.00 in
Dimension - L Length Overall mm
124 mm
Dimension - Length Overall inch
4.88 in
Dimension - Pad Width inch
2.00 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Threads per inch
12
Conductor Related
Conductor - Connection Combination
Stud to Bar
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog