HFB55P1, Substation - Copper Bar Clamp
Request a Quote
Brand:
Burndy
Catalog ID:
HFB55P1
Prop 65 Notice
Substation Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Bus Bar Clamp and Accessories
Material
Copper
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810078914
UPC 12 Digit
7818100789144
Dimensions
Dimension - L Length Overall mm
181 mm
Dimension - Length Overall inch
7.13 in
Dimension - Width inch
7.13 in
Dimension - Width mm
181 mm
Dimensions
7.13 in x 7.13 in x 7.13 in
Height
7.13 in
Length
7.13 in
Weight
3.4 lb
Width
7.13 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50078360