Substation - Copper Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
NA132
Substation Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.5 x 2 - 2 holes
Plated
N
Plating Type
Unplated
UPC
621945135895
UPC 12 Digit
6219451358955
Dimensions
Dimension - B Length inch
2.00 in
Dimension - D inch
2.00 in
Dimension - F Width Center to Center inch
1.13 in
Dimension - Height inch
1.75 in
Dimension - Hole Size fraction
7/16
Dimension - L Length Overall mm
108 mm
Dimension - Length Overall inch
4.25 in
Dimension - N inch
0.44 in
Dimension - Pad Width inch
1.50 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Conductor Related
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
1/2 IPS
Conductor - Copper Tube Std Size Range
1/2 IPS
Conductor Type
CU Tube Std-Size
CU Tube EH-Size
Number of Conductors
1
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30000612