Brand:
Burndy
Catalog ID:
YC2C4
CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 2 Sol. - 2 Str., Tap: 8 Sol. - 4 Str.
Features: Range-Taking Connector: Lowers Inventory Requirements, Compact Size: Easy To Tape And Insulate Connection, Manufactured From High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Economical: Provides Low Installed Cost, Conductor Size (run - Range): 2 AWG Solid - 2 AWG Stranded, Conductor Type: Run And Tap: Commercial Stranded Copper, Conductor Size (tap Range): 14 - 8 AWG Flex Copper, Shape: C, Die Index: C Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45, Y46 Tool, U-C Die, (1), MD6 Tool, W-C Die, (2), Crimpit For 1 Stranded Copper (run): 1 AWG Stranded, Crimpit For 1 Stranded Copper (tap): 6.8 AWG Stranded, 8 AWG Solid