YC8C8_Photo_ColorCMYK
YC8C8_Photo_ColorCMYK

YC26C2, Copper C-Shape Connector

Brand:

Burndy

Catalog ID:

YC26C2

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 1/0 Str. - 2/0 Str., Tap: 8 Sol. - 2 Str.

Features: Range-Taking Connector: Lowers Inventory Requirements, Compact Size: Easy To Tape And Insulate Connection, Manufactured From High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Economical: Provides Low Installed Cost, 8A - Use CRIMPITS Accommodating 6 Stranded Copper, 6A - Use CRIMPITS Accommodating 4 Stranded Copper, 4A - Use CRIMPITS Accommodating 2 Stranded Copper, 2A - Use CRIMPITS Accommodating 1/0 And 2/0 Copper, Use PUADP-1 Adapter When Using U Dies In The Y46 HYPRESS, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45 Tool, U-O Die, (1), U-E Die, (3), Y46 Tool, U-O Die With PUADP-1 Adapter, (1), U-E Die With PUADP-1 Adapter, (3), Crimpit For 1 Stranded Copper (run): 1 AWG Stranded, Die Index: O Element A, Crimpit For 1 Stranded Copper (tap): 1 Or 2 AWG Stranded, Conductor Size (run - Range): 1/0 - 2/0 AWG, Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Shape: C, Conductor Size (tap Range): 8 - 2 AWG

Product details

General

Application
For Making Tap Or Parallel Copper Connections
Die Index
E or O
EU RoHS Indicator
Yes
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YC-C Series
UPC
781810114803
UPC 12 Digit
7818101148033

Dimensions

Dimension - Height inch
1.30 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.92 in

Conductor Related

Conductor - Copper Str Run Range
1/0 -2/0 AWG
Conductor - Copper Str Tap Range
8 Sol. - 2 Str

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL 486A
  • UL486B
Standards - Industry Standards Met
UL 486A;UL486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
11600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings