UCR
UCR

UC33R, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 No inhibitor

Brand:

Burndy

Catalog ID:

UC33R

Cast Aluminum Alloy TAPIT™, GROOVE A, AL/CU: 4/0 STR - 400 kcmil, ACSR : 3/0 - 336.4 GROOVE B, AL/CU: 6 SOL - 2/0 STR ACSR : 6 - 2/0

Product details

General

Material
Aluminum Alloy, Cast
Plated
N
Plating Type
Unplated
Trade Name
TAPIT™
UPC
781810097250
UPC 12 Digit
7818100972500

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.77 in
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.21 in
Dimension - Width mm
56 mm

Conductor Related

Conductor - AL Str Size A
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Size A Range
4/0 AWG-400 kcmil
Conductor - AL Str Size B
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size B Range
6 AWG-2/0 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size A
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Size A Range
4/0 AWG-400 kcmil
Conductor - Copper Str Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size B Range
6 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings