YCA_image
YCA_image

YC4A6, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC4A6

Al Compression Tap(C-Shaped),6 Sol. - 4 Str. Al, #6 ACSR(Run), 6 Sol. - 6 Str. Al(Tap).

Product details

General

Die Index
BG
Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
Type
YC-A, YC-U Series
UPC
781810123003
UPC 12 Digit
7818101230033

Dimensions

Dimension - Height inch
075 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in

Conductor Related

Conductor - ACSR Str Run
6
Conductor - AL Str Run
6 AWG;4 AWG
Conductor - AL Str Run Range
6 Sol. - 4 Str
Conductor - AL Str Tap Range
6 Sol. - 6 Str.

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings