YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC28R28A, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC28R28A

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run ACSR,5005:3/0 - 4/0 & 4/0, 266.8 (18/1) ACSR Compressed.

Product details

General

Die Index
D3
Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
UPC
781810137451
UPC 12 Digit
7818101374511

Dimensions

Dimension - Height inch
1.70 in
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in

Conductor Related

Conductor - ACSR Str Run
3/0 AWG, 4/0 AWG
Conductor - ACSR Str Run Range
3/0 AWG-4/0 AWG
Conductor - AL Str Run
3/0 AWG,4/0 AWG
Conductor - AL Str Run Range
3/0 AWG-4/0 AWG
Conductor - AL Str Tap
3/0 AWG,4/0 AWG
Conductor - AL Str Tap Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Run
3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
3/0 AWG-4/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings