YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC36A32, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC36A32

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run ACSR,5005:336.5 (26-7) - 556.5 (18-1).

Product details

General

Die Index
Z
Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
UPC
781810138557
UPC 12 Digit
7818101385577

Dimensions

Dimension - Height inch
3.70 in
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5 in
Dimension - Width inch
2.00 in

Conductor Related

Conductor - ACSR Str Run Range
336.4 kcmil-556.5 kcmil
Conductor - ACSR Str Tap Range
2/0 AWG- 397.5 kcmil
Conductor - AL Str Run
397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Run Range
397 kcmil-600 kcmil
Conductor - AL Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Tap Range
2/0 AWG-400 kcmil
Conductor - Copper Str Run
397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - Copper Str Run Range
397 kcmil-600 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-400 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings