BUR_PPHID-264317_ES
BUR_PPHID-264317_ES

ES2R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES2R2RBOX

ACSR: #2, AL/CU: #2 STR - #1 STR AL/CU: #2 STR - #1 STR INDEX: BG OR 5/8",RED-RED, Install with OH25, MD6.

Product details

General

Die Index
BG
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
INSULINKâ„¢
Type
Insulated Service Entrance Connectors
UPC
781810191750
UPC 12 Digit
7818101917500

Dimensions

Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in

Conductor Related

Conductor - ACSR Str Size A
2 AWG
Conductor - ACSR Str Size B
2 AWG
Conductor - AL Str Size A
1 STR, 2 STR
Conductor - AL Str Size B
1 STR, 2 STR
Conductor - Copper Str Size A
1 STR, 2 STR
Conductor - Copper Str Size B
1 STR, 2 STR

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings