YCB2R_Photo_ColorCMYK
YCB2R_Photo_ColorCMYK

YCB35R

Brand:

Burndy

Catalog ID:

YCB35R

Stirrup Connector,Aluminum:477 kcmil-500 kcmil, ACSR:397.5(30/7) kcmil-397.5(26/7) kcmil.

Product details

General

Die Index
M
Material
Aluminum
Material - Bail
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
Stirrups
UPC
781810152782
UPC 12 Digit
7818101527822

Dimensions

Dimension - Bail Size
0.324 in
Dimension - D inch
3.50 in
Dimension - F Width Center to Center inch
3.50 in
Dimension - Height inch
5.39 in
Dimension - L Length Overall mm
324 mm
Dimension - Length Overall inch
12.75 in
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil
Conductor - ACSR Str Size Range
397.5 (26/7) Ibis kcmil-397.5 (30/7) Larkspur kcmil
Conductor - AL Str Size
477 kcmil;500 kcmil
Conductor - AL Str Size Range
477 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings