YCB2R_Photo_ColorCMYK
YCB2R_Photo_ColorCMYK

YCB361R

Brand:

Burndy

Catalog ID:

YCB361R

Stirrup Connector,477 kcmil ACSR & Aluminum Cable.

Product details

General

Die Index
317
Material
Aluminum
Material - Bail
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
Stirrups
UPC
781810153253
UPC 12 Digit
7818101532533

Dimensions

Dimension - Bail Size
0.375 in
Dimension - D inch
3.50 in
Dimension - F Width Center to Center inch
3.50 in
Dimension - Height inch
5.25 in
Dimension - L Length Overall mm
334 mm
Dimension - Length Overall inch
13.16 in

Conductor Related

Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil
Conductor - AL Str Size Range
477 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings