YDSRSET
YDSRSET

YDS45R45RS, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS45R45RS

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

Product details

General

Connector Type
Splice
Die Index
320;352
Die Index - Element A
320
Die Index - Element B
352
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810290019

Dimensions

Dimension - Aluminum Sleeve Length inch
32.50 in
Dimension - L Length Overall mm
229 mm
Dimension - Length Overall inch
9 in
Dimension - Steel Sleeve Length inch
9 in

Conductor Related

Conductor - ACSR Str Size
795 (54/7) Condor
Conductor - ACSR Str Size Range
795 (54/7) Condor
Conductor - AL Str Size
795.5
Conductor - AL Str Size Range
795.5
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads