YDSRSET
YDSRSET

YDS021R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS021R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, ANSI C119.4 Class 1 (Full Tension), Conductor:2(7/1) Sparate.

Product details

General

Connector Type
Splice
Die Index
242;241
Die Index - Element A
242
Die Index - Element B
241
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810015292
UPC 12 Digit
7818100152922

Dimensions

Dimension - Aluminum Sleeve Length inch
17 in
Dimension - Steel Sleeve Length inch
4.75 in

Conductor Related

Conductor - ACSR Cmpt Size
2 AWG
Conductor - ACSR Cmpt Size Range
2 AWG
Conductor - ACSR Str Size
2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (7/1) Sparate AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings