YDSRSET
YDSRSET

YDS49R36RS, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS49R36RS

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

Product details

General

Connector Type
Splice
Die Index
422
Die Index - Element A
350
Die Index - Element B
422
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810129371

Dimensions

Dimension - Aluminum Sleeve Length inch
37 in
Dimension - L Length Overall mm
941 mm
Dimension - Length Overall inch
37.03 in
Dimension - Outside Diameter inch
2.12 in
Dimension - Steel Sleeve Length inch
7.857 in

Conductor Related

Conductor - ACSR Str Size
1033.5 (54/7) Curlew
Conductor - ACSR Str Size Range
1033.5 (54/7) Curlew
Conductor - AL Str Size
1033.5
Conductor - AL Str Size Range
1033.5
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1776

Resources and downloads