YCSR_image
YCSR_image

YCS27R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS27R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 5-3/4 IN L.

Product details

General

Application
HYSPLICE sleeve designed to withstand jumper loop tensile and vibration stresses
Connector Type
Splice
Construction Material - Main
Aluminum
Die Index
247
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS-R
UPC
781810015025
UPC 12 Digit
7818100150255

Dimensions

Dimension - B Length inch
2.81 in
Dimension - L Length Overall mm
146 mm
Dimension - Length Overall inch
5.75 in
Dimension - Outside Diameter inch
0.78 in

Conductor Related

Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG-110.8 (12/7) Minorca kcmil
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7400

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings