YCSR_image
YCSR_image

YCS35R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS35R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 8-7/8 IN L.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U317 Die, (6), Y45 Tool, U317 Die With PT-6515 Adapter, (6), Y46 Tool, U317 Die With PUADP-1 Adapter, (6), Y48B Tool, C317 Die, (2), Y60BHU Tool, L317 Die, (2), Die Index: 317 Element A, Conductor Type: ACSR, 6201, 5005, Aluminum

Product details

General

Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Connector Type
Splice
Die Index
317
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS-R
UPC
781810821114
UPC 12 Digit
7818108211144

Dimensions

Dimension - B Length fraction
4-22/71 in
Dimension - B Length inch
4.31 in
Dimension - L Length Overall mm
224 mm
Dimension - Length Overall inch
8.8 in

Conductor Related

Conductor - AAAC 5005 Size
465.4 (19)
Conductor - AAAC 5005 Size Range
465.4 (19)
Conductor - AAAC 6201 Size
465.4 (19)
Conductor - AAAC 6201 Size Range
465.4 (19)
Conductor - ACSR Str Size
397.5 (18/1) Chickadee;397.5 (26/7) Ibis;397.5 (30/7) Lark
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee-397.5 (30/7) Lark
Conductor - AL Str Size
397.5
Conductor - AL Str Size Range
397.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings