YCUR_image
YCUR_image

YCU28R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YCU28R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 11-7/8 IN L.

Features: For Restoring Conductivity To Damaged Conductors, Made Of Cast Aluminum, Sizes Up Through 266.8 KCMIL Are U-Shaped, For 300 KCMIL And Larger, Sleeves Are Two-Piece Interlocking Elements, Use Same Die As Equivalent Full-Tension Sleeve, Use Of PENETROX Joint Compound Required, Die Index: 249 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (28), Y35, Y750 Tool, U249 Die, (14), Y45 Tool, U249 Die With PT-6515 Adapter, (14), Y46 Tool, U249 Die With PUADP-1 Adapter, (14), Y48B Tool, C249 Die, (7), Y60BHU Tool, L249 Die, (7), Conductor Type: ACSR, Compressed ACSR, Compact ACSR

Product details

General

Application
For ACSR and Compressed And Compact Conductors
Connector Type
Sleeve
Die Index
249
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
REPAIR SLEEVE
Type
YCU-R
UPC
781810015261
UPC 12 Digit
7818100152611

Dimensions

Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.82 in

Conductor Related

Conductor - ACSR Cmpt Size
4/0 AWG
Conductor - ACSR Cmpt Size Range
4/0 AWG
Conductor - ACSR Str Size
159 kcmil (12/7)
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG-159 (12/7) Guinea kcmil
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
25

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings