YNS451RTHT, Aluminum Loop Splice
Request a Quote
Brand:
Burndy
Catalog ID:
YNS451RTHT
Prop 65 Notice
Aluminum loop Hysplice, 715.5-874.5 kcmil ACSS, 18.60 in long.
Product details
Resources and downloads
Product details
General
Connector Type
Splice
Die Index
725
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810480311
Dimensions
Dimension - L Length Overall mm
472 mm
Dimension - Length Overall inch
18.6 in
Dimension - Outside Diameter inch
1.8 in
Conductor Related
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/7) Mallard;874.5 (54/7) Crane
Conductor - AL Str Size
715.5;795.5;800;874.5
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
6
Minimum Pack Quantity
5
Pallet Quantity
576
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10097739