YCUR
YCUR

YOU33R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YOU33R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 13 IN L.

Product details

General

Connector Type
Splice
Die Index
316
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810016053
UPC 12 Digit
7818100160533

Dimensions

Dimension - L Length Overall mm
329 mm
Dimension - Length Overall inch
12.94 in

Conductor Related

Conductor - ACSR Cmpt Size
336.4
Conductor - ACSR Cmpt Size Range
336.4
Conductor - ACSR Str Size
336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
336.4 (26/7) Linnet-336.4 (30/7) Oriole
Conductor - AL Str Size
336.4
Conductor - AL Str Size Range
336.4

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings