YOTRR_HYTEE_Photo_BW
YOTRR_HYTEE_Photo_BW

YOT361R361R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YOT361R361R

Aluminum T-Tap Connector, 426 or M index, 477 (18-1) ACSR 477 (19, 37) AAC.

Product details

General

Connector Type
Tap
Die Index Run Side
426;M
Die Index Tap Side
426;M
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810016107

Dimensions

Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
314 mm
Dimension - Length Overall inch
12.375 in

Conductor Related

Conductor - AAAC 5005 Run
30.58 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil
Conductor - ACSR Str Run
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Run
477 kcmil
Conductor - AL Str Run Range
477 kcmil
Conductor - AL Str Tap
477 kcmil
Conductor - AL Str Tap Range
477 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings