YKA34ACG1, Cast Aluminum Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YKA34ACG1
Prop 65 Notice
CAST ALUM TERMINAL.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810457641
UPC 12 Digit
7818104576411
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YKA34ACG1 Specification Sheet
BURNDY_YKA34ACG1_Specsheet
Catalogs
Full Line BURNDY Catalog