YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA43R2N, Cast Aluminum Disconnectable Terminal w/Fixed Hardware

Brand:

Burndy

Catalog ID:

YKA43R2N

Cast Al Compression Disconnectable Terminal(W/Fixed Hardware), 795 kcmil Al, 605 - 666.6 kcmil ACSR.

Product details

General

Connector Type
Terminal
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810102763

Dimensions

Dimension - B Length inch
5.25 in
Dimension - L Length Overall mm
242 mm
Dimension - Length Overall inch
9.52 in
Dimension - Outside Diameter inch
1.84 in

Conductor Related

Conductor - ACSR Str Size Range
605 kcmil - 666.6 kcmil
Conductor - AL Str Size
795 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads