YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA27U, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRA27U

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, Thickness: .25.

Product details

General

Die Index
249;K-840
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810810187
UPC 12 Digit
7818108101877

Dimensions

Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
1.43 in
Dimension - D inch
1.28 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 1/2 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.25 in

Conductor Related

Conductor - AL Str Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings