YCAKRN
YCAKRN

YCAK361R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCAK361R4N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 7.65 IN L.

Product details

General

Die Index
327
Material
Aluminum
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810016831
UPC 12 Digit
7818100168311

Dimensions

Dimension - B Length inch
3.32 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
194 mm
Dimension - Length Overall inch
7.65 in
Dimension - Pad Width inch
3.00 in

Conductor Related

Conductor - ACSR Str Size
477 kcmil (18-1 STR)
Conductor - AL Str Size
500 kcmil (37,61 STR)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings